DIAVision Machine Vision Software

The Delta Machine Vision Software includes the following three products to meet different application scenarios and requirements:

  • The machine vision package software DIAVision VGR provides an easy-to-learn operation interface. With the integration of a specific industrial PC for machine vision and a GigE interface camera, the DIAVision VGR helps achieve high precision and speed for various applications. In addition, the DIAVision VGR provides a convenient method for robot arm guidance and alignment platform applications and greatly enhances tuning efficiency and accuracy to accelerate adoption and optimize integration performance.
  • The machine vision package software DIAVision IDM is an advanced version based on the DIAVision VGR with two extra detection tools, including barcode reading and character recognition. It supports various 1D and 2D data reading, output, and detection and reads multiple codes at one time. Regarding the character recognition function, the DIAVision IDM includes a unique method to create the dot print fond library for fast settings.
  • DIAVision LIB is the base algorithm of Delta's machine vision products for embedded, package, and other software development. The DIAVision LIB contains a variety of practical algorithms to offer excellent tools for machine vision development.