DMV3000G Series

The Delta Machine Vision System DMV3000G Series provides a brand-new user-friendly interface plus abundant I/O points to support multitasking and multiprocessing. The DMV3000G enables users to achieve high-speed and high-precision detection for various applications such as industrial machinery, automotive, rubber and plastic, metal processing, food packaging, electronics assembly, and semiconductors as well as integration with robotic arms for optimal productivity and efficiency.
 
The DMV3000G Series features high compatibility in communication, supporting multiple industry-standard interfaces including Ethernet and RS-232/485, which ensures stable connection with PC-based devices for further system management and control.
 
Complying with the GigE Vision standard, the DMV3000G Series works with all GigE Vision cameras to achieve color detection, barcode identification, distortion and tilt correction, and more.

Compatible cameras and lenses