DMV1000 Series

The Delta Machine Vision System DMV1000 Series provides a user-friendly interface for image processing. With simple steps, the DMV1000 Series captures images via the IEEE 1394 digital camera with 400Mbps high-speed transmission capacity. After capturing images, the built-in high-speed image processing system simulates various inspection functions including area detection, edge position, distance, counting, angle, stain, blob, comparing, OCV, coordination and edge angle, meeting the requirements for a variety of visual inspection applications.

The DMV1000 Series features smart image processing, and also supports various I/O input and output interfaces for connecting external sensors, triggering light sources, cameras, data links and more, to reduce hardware installation costs. The DMV1000 Series adopts the most frequently used industrial communication protocols, including RS-232, RS-485, industrial Ethernet and I/O communication interfaces, allowing the inspection data and results to transmit quickly and precisely to the master controller. In addition, the DMV1000 Series offers various accessories including cameras, lenses, light sources and more for users to build a high-precision, flexible, and network-based machine vision system.