Touch Panel HMI - Human Machine Interfaces

A Human Machine Interface (HMI) is a digital product that facilitates communication between operators and automated equipment. The HMI provides a variety of communication ports for seamless interaction with various devices. The touch panel allows intuitive parameter configuration, while the LCD screen displays monitoring data related to the machine equipment. Additionally, flexible editing software enables designers to create customized interface screens tailored to the specific needs of different applications.
 

Application Download Video FAQs Product Selection Product Compare

Products List

DOP-100 Series

Delta's Human Machine Interface DOP-100 Series includes four categories for different applications: Basic, Standard, Advanced, and Handheld. The Basic, Standard, and Handheld HMI adopt the latest Cortex-A8 (800 MHz), while the 12" / 15" Advanced HMI adopts the Dual Core Cortex-A7 1Ghz high-speed processor. The DOP-100 Series employs 16-bit or 24-bit color LCD screens with high brightness and contrast. In addition, the series is equipped with the HMI programming software DIAScreen and built-in Lua editor for easy programming as well as alarm / history log / user authority functions for highly efficient management.

Advanced HMI
The Advanced HMI adopts a narrow frame and wide screen design. It is equipped with 2 ~ 4 serial communication ports and an Ethernet port. Featuring a multilingual input function, it provides easy operation for global customers.

Handheld HMI

The Handheld HMI features a 7-inch high resolution LCD display for visualizing operating, monitoring and efficient control in real time. All series are equipped with built-in emergency stop switches, rear side enable switches, optional MPG (Manual Pulse Generator) and lightweight 750g design for higher flexibility and user-friendly operation. The Handheld HMI is suitable for controlling industrial robots and programming the motion of robot arms and other motion control systems.

Standard HMI

The Standard HMI is equipped with 3 serial communication ports to meet most customer requirements. The Standard Ethernet Type offers an Ethernet port for fast connection with other equipment.

Basic HMI

The Basic HMI features basic functions and easy installation for industrial applications. With IP65 waterproof protection, it is suitable for harsh environments.

TP Series

The TP70P Series adopts a 65535 colors LCD touchscreen, supports Delta’s controllers, and can be connected to all series of Delta’s AC servo drives, AC motor drives, and temperature controllers. With four models providing different I/O configurations and supporting various output types, the TP70P Series’ high flexibility saves wiring cost and offers the best HMI and I/O control solution.

Information

Quick Download