DOP-H07 (Discontinued)

Product Introduction

Specifications
  • 7” widescreen 65536 colors display
  • Built-in emergency stop switch
  • Built-in enable switch (rear side)
  • Serial communication models provide one COM port, and support RS-485 / RS-422
  • Ethernet communication models: support one Ethernet port
  • Optional MPG (Manual Pulse Generator)
  • Compact and lightweight 750g design
  • Integrated style cables available (5 m / 10 m)
     

Quick Download