Datacom

Compared with NC serise products, the second generation of Datacom POL power modules provide wide input range for more bus voltage point-of-load applications. Datacom POL power converters can cover output current from 3A to 80A to meet various damands .

Part Number Vin Range
(VDC)
Vout Nominal
(VDC)
lout
(A)
Power
(W)
Eff
(%)
Package LxWxH
(mm)
D12S05020-1 4.5~13.2 0.59~5 20 100 93.4 Through hole 30.5x15.5x12
D12S300-1 4.5~13.8 0.6~5 60 300 94 Through hole 65.53x31.75x11.0
D12S400 10.8~13.2 0.8375~5 80 400 94 Through hole 61.0x31.8x12.3
NE12S0A0H03 3~13.8 0.59~5 3 15 92.5 DIP 9.4x15.5x7.9
NE12S0A0H06 3~13.8 0.59~5.1 6 30.6 94.5 DIP 10.4x16.5x11.5
NE12S0A0H10 3~13.8 0.59~5.1 10 51 94 DIP 10.4x16.5x11.5
NE12S0A0V03 3~13.8 0.59~5 3 15 92.5 DIP 9.4x15.5x7.9
NE12S0A0V06 3~13.8 0.59~5.1 6 30.6 94.5 DIP 10.4x16.5x11
NE12S0A0V10 3~13.8 0.59~5.1 10 51 94 DIP 10.4x16.5x11