Delta employs Solid Oxide Electrolysis Cell(SOEC) technology, utilizing medium-to-high temperature electrolysis with solid oxides as the electrolyte to reform water into hydrogen and oxygen. SOEC operates in a medium-to-high temperature environment of 500°C to 600°C, and can integrate external heat sources, such as industrial waste heat, to reduce electricity demand and enhance hydrogen production efficiency. Compared to traditional electrolysis technologies, SOEC offers higher energy conversion efficiency and is particularly suitable for integration with industrial processes, enabling low-cost, large-scale hydrogen production. This is a crucial technology for promoting green hydrogen development and achieving carbon neutrality goals.