Effectively reduce 40%+ Industrial and Commercial Electricity Consumption
Industrial applications account for a third of the world’s electricity consumption, with electric motors globally consuming 65% of all industrial electricity. Using a MV drive to adjust motor speed can significantly reduce the electricity consumption of industrial applications by more than 40%, which in turn enhances energy efficiency, optimizes production processes, reduces motor electricity consumption, and reduces carbon emissions to help corporations keep pace with energy conservation trends and improve their sustainable competitiveness. Delta Electronics has committed to the field of medium-voltage drives (MVD) tha providing a high-performance hardware drive solution that enhances energy efficiency and reduces operational costs for industrial sustainable applications.
Special Applications & Performance Optimization
Electric Submersible/Oil Pump
- Low harmonic distortion to meet on-site harmonic requirements
- Long-cable application solutions
- Specialized equipment parameters to meet complex process demands
Multi-Drive Long Conveyor Belt
- Master-slave or droop control for multi-motor load balancing
- Soft-start control to extend belt lifespan
- Remote multi-drive coordinated control communication
Rubber Internal Mixer
- Optimized sudden load control to reduce load impact
- Fast and precise speed tracking to meet various mixing process requirements
- Jog function for simplified maintenance
High-Power Soft Start
- Impact-free startup to extend equipment lifespan
- Frequency skipping to avoid mechanical resonance
- Seamless switching to prevent grid impact
- One machine drives multiple units, ensuring economic efficiency and reliability
High-Altitude Applications
- Enhanced insulation design to meet safety standards
- Improved heat dissipation for operation in low-pressure environments
- Controllable low-temperature heating function to adapt to ambient temperature fluctuations
Low-Temperature Environment Applications
- Low-temperature startup function with a built-in temperature control system
- Special structural design for strong cold resistance
- Low-temperature protection function to prevent equipment damage
- Operates in temperatures as low as -40°C to meet on-site requirements