I30 Series

I30 Series Medium Voltage Drives

I30 is Delta’s independently developed, designed, and manufactured third-generation Medium voltage drive. Through the latest structural optimization and technological innovations, it significantly enhances system performance while reducing overall size, notably improving system efficiency and energy-saving effects, thereby continuously creating value for customers. The drive is easy to use in terms of controlling pumps, fans, compressors, conveyors and many other variable and constant torque applications.

Product Introduction

Key Benefits
  • 11 kV / 10 kV / 6.6 kV / 6 kV voltage levels
  • Power range: 250 kW-2240 kW
  • General-purpose Medium voltage drive, compatible with various types of motors
Feature Highlight
 

Strong Adaptability to Grid Voltage Fluctuations

  • Capable of full-load operation with ±10% grid voltage fluctuations
  • Able to operate with derating when the grid voltage drops by 10% to 40%
  • Standard features include low-voltage ride-through and automatic system restart after power loss
 

High Efficiency with Low Harmonics

  • Efficiency: ≥ 98.5% (rated, excluding transformer)
  • Power factor: ≥ 0.96 (rated)
  • Harmonics: THD < 5%
 

High Reliability & Compact Structure

  • Fully plastic modular design for easy maintenance and enhanced safety
  • Enclosed design effectively isolates dust, extending service life
  • Integrated PCBA design for a more compact structure
  • More reasonable layout with enhanced anti-interference capability
 
 

Space-Saving Design & Easy Installation

  • Integrated cabinet design for improved cooling efficiency
  • Reduced installation space and lower infrastructure costs
 

High-Performance Control Platform & Versatile Applications

  • Adopts the latest DSP + FPGA dual-chip control architecture for faster computation speed
  • Integrated VF and vector control system to meet diverse control requirements
  • Compatible with standard induction motors and various types of synchronous motors

 
Application
發電與供熱
Power Generation & Heating
鋼鐵與冶金
Steel & Metallurgy
水泥
Cement
石油化工
Petrochemicals
礦業
Mining
市政工程
Municipal Engineering

 

Quick Download