Industrial Fieldbus Solution

Delta offers complete solutions with drive, motion and control products for industrial automation. Apart from general MODBUS serial communication, we also offer advanced CANopen, DeviceNet, Ethernet, EtherNet/IP, PROFINET device fieldbus solutions for adapting complex and harsh industrial environments and fulfilling demands for high-speed and stable applications.

Document Download

Products List

PROFINET Communication Devices

The bus transmission rate is 100 Mbps. It is Installed on the left side of DVP series PLC, and works as a PROFINET slave to connect to a PROFINET network

EtherCAT Communication Devices

The bus transmission rate is 100 Mbps. The RTU-ECAT adopts the distribution clock for the high-speed, accurate and highly efficient data transmission

Ethernet Communication Devices

‧Combines the most popular Ethernet and industrial products
‧Crosses the boundary of traditional types of transmissions
‧Offers 10/100M bps high-speed transmission and highly efficient monitoring

EtherNet/IP Communication Device

‧Supports connection with EtherNet/IP host devices
‧Compatible with Ethernet
‧Offers data collection, control and synchronization functions

DeviceNet Communication Devices

‧Supports connections with products of other brands
‧Wire-saving network topology
‧Offers 500k bps fieldbus data transmission of high stability and high interference resistance
‧Applicable in intricate industrial sites

CANopen Communication Devices

‧Flexible configuration
‧Supports CANopen DS301 and DSP402 protocols
‧Conducts multi-axis, high-speed and intricate motion control by max. baudrate 1M bps

Modbus Serial Communication Devices

‧Supports Modbus serial communication
‧Offers additional RS-232, RS-422 and RS-485 ports and conversions among channels for various on-site demands

BACnet Communication Module

Can be easily installed and applied on building automation to lower the cost of system maintenance