8/19/2019

Delta Electronics Introduces the Wide Input Range DC/DC Converter for Railway Transportation Applications

Taipei, Taiwan, Aug., 2019 -- Delta Electronics, Inc., a world leader in power systems technology and manufacturing, has introduced an innovative and leading addition in the industry of H80SV series for Rail Transportation applications, a family of standard half brick isolated DC-DC converters with extreme wide input voltage range. The converters are constructed according to EN 50155 to ensure harsh environmental operations.

With extremely wide input voltage range (16.8~137.5V continuous, 14.4~200V transient), multiple standard output voltage (12V, 15V, 24V, 48V and 54V) and output power (100W and 200W) selection, H80SV series is suitable for a variety of electronic system in locomotive and high speed trains. The extreme high power conversion efficiency (91.5% @72Vin, 15Vout, 200W) allows the power module operate at extreme thermal environments, and the operating temperature range of the converters is –40°C to +100°C.

The H80SV series comes with a host of industry-standard features, such as over-voltage protection, over-current protection, over-temperature protection and input UVLO protection. The series is constructed according to EN50155 to ensure harsh environmental conditions do not influence its mode of operation. The H80SV series meets UL60950-1 & 62368-1 safety standard and fire & smoke meets EN45545-2.

Key Features and Benefits
● High efficiency (up to 91.5% for 200W, 92.5% for 100W)
● Extreme wide input range 16.8~137.5V
● 4242Vdc reinforced isolation
● No minimum load requirement
● Working altitude to 5000m

Relevant Part Numbers and Datasheet Download
H80SV12008 (12V, 100W)
H80SV12017 (12V, 200W)
H80SV15007 (15V, 100W)
H80SV15013 (15V, 200W)
H80SV24004 (24V, 100W)
H80SV24008 (24V, 200W)
H80SV48002 (48V, 100W)
H80SV48004 (48V, 200W)
H80SV54002 (54V, 100W)
H80SV54004 (54V, 200W)

Part Numbers Related to Railway Applications
S24SE series (1”x1”, 24Vin, 10~30W)
S24SP series (2”x1”, 24Vin, 40~60W)

Availability
Please contact regional sales representative or DCDC@deltaww.com for the availability of H80SV series products. Stock is available depending on model and requested volume.

For more information about industrial compact DC/DC Power Converters, please visit:
https://www.deltaww.com/dcdc

News Source:DCBU