2/27/2019
Delta Newest ADT Series 60W AC/DC IT Adapter
ADT series from Delta Electronics is the newest range of 60W of AC/DC Desktop Adapters. This series offer single output voltages of 12Vdc, 15Vdc, 19Vdc and 24Vdc with 60W output power (ADT-060A). The products accept universal input voltage from 85-264Vac and has a wide operating temperature range from -10°C to +60°C with full power up to +40°C. The extremely low no-load power consumption below 0.15W is much lower than the ErP Lot 7 requirement of 0.5W in the European Union (EU). The ADT-060A comes certified with IEC/EN/UL 62368-1 approval that will replace IEC 60950-1 for ITE which expires in December 20, 2020. In addition, they also meet the EMI approvals to EN 55032 class B.
Highlights & Features- Up to 89% efficiency
- Meet ErP Lot 7 & DOE VI
- No load power consumption < 0.15W
- Over-Voltage/Load/Temperature & Short Circuit protections
Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit
www.DeltaPSU.com