Please enter your profile and select news type(s) you want to subscribe to. We’ll start delivering Delta news via email alert after your account being activated.
 
Press Releases
  2017/09/26  
  Delta Showcases a Brand New Display Portfolio and Innovations with the Launch of 4K Display Solutions at InfoComm India 2017
 
   
   
Mumbai, India, September 26th 2017 – Delta, a global leader in power and thermal management technologies and a pioneer in display solutions, is unveiling its smart displays for smart cities at InfoComm India 2017. At the show, Delta will showcase its 4K Laser DLP® Video wall, which fully supports a 4K resolution, the 3rd Generation Distributed Vision Control System, DVCS®, Outdoor Smart Billboards, the Fine Pitch LED Display and its Xtra narrow bezel LCD video wall with as low as 1.8mm bezel to bezel gap.

The state-of-the-art Delta 4K Laser Video wall solution features an xtra slim form factor, 560mm-depth, an unmatched 4K (3840 x 2160) resolution, a high brightness of 4,000 lumens and a brightness uniformity greater than 95 percent. Its built-in Intelli-Sense function monitors the various parameters of the system and automatically performs real-time adjustments for 24x7 operations. The Laser Video Wall is leading in the industry to offer a certified IP6X protection rating and an optical sealed engine for up to 100,000 hours of worry-free operation.

The 4K DLP® Laser Video Wall will be paired with Delta’s DVCS® (Distributive Vision Control System), a high-performance IP-based control system designed to fulfill the sophisticated needs of control room applications to ensure a perfect continuity of images across multiple cubes. DVCS® Gen. 3 is capable of handling 4K resolution input and output with 60 frames per second (fps) performance. This platform, which can manage multiple video sources on a single display, enlarge a single video signal to multiple displays or enable centralized control of several video walls, creates an unparalleled reliable, flexible and scalable display solution capable of fulfilling critical applications, such as utilities, surveillance, disaster control and traffic supervision.

Delta’s Smart Billboards with 6mm pixel pitch and an exceptional image quality will also be showcased at the booth. Smart Billboards are used as a medium of information broadcasting, advertising and to show city related parameters status.

The brand-new indoor Fine Pitch LED Displays of 1.2mm, 1.5mm and 1.8mm pixel pitch, take Delta’s display solutions to the next level. With high contrast, high refresh rate, fast response time and a high motion rate, the Fine Pitch LED offers a true-to-life display. With advantages including low power consumption, longevity, seamless integration, compactness, energy efficiency and ultra-high resolution, this LED Display is suitable for large conference centers, cinemas, transportation and retail applications.

Delta’s booth will also display the latest Xtra-narrow bezel LCD video wall, which offers Full HD Resolution. The LCDs possess an exceptional brightness of 700 nits (55-inch cubes) and a minimum 1.8mm combined bezel width. With Full HD display, these LED-LCD video walls allow a seamless connection between each display, creating a powerful, high-impact visual experience for viewers.

Join Delta at InfoComm India 2017, India’s largest exhibition showcasing professional Audio Visual (pro-AV) and Information Communications Technology (ICT) solutions, held in Mumbai from September 26 to 28.
News Source: Delta India
     
   
 
  Delta Provides Fast DC EV Charging Solution to Singaporean L...