6/3/2013
COMPUTEX TAIPEI 2013
Delta Group Launches Vivitek Qumi Q7 HD LED Projector
Bright, LED-Based Projector with 3D-Ready Capabilities
Taipei, Taiwan, June 3, 2013 –Delta Group launches the latest in its line of Vivitek Qumi LED-based projectors - Qumi Q7, a bright, energy-efficient, and 3D ready projector made for users who want to easily share materials on the big screen for entertainment, business, and education.
Qumi Q7 delivers up to 800 lumens and 30,000:1 contrast ratio with an LED light source that gives it up to 30,000 hours of operation time. It features high definition (HD) resolution with large widescreen image projection up to 107" and offers easy portability with a weight of only 1.39kg. The Q7 is also 3D-ready via Texas Instruments' DLPR1 Link? and incorporates 2D-to-3D content conversion technology that takes any existing 2D content and immediately projects it into a 3D visual effect.
"As hours of operation, brightness and picture quality are key factors for our consumers, the Qumi Q7 incorporates LED and other features, such as 2D-to-3D conversion, into the Qumi line to ensure that this family of projectors is versatile enough to meet consumer demand," said Dr. Kevin Shih, Director of Vivitek Asia. "With the addition of the Qumi Q7, we continue to bring portable and energy-efficient projectors to the market as well as a complete line of projector models to fit just about any need and application."
Featuring the unique touch sensitive button controls and sleek design that is familiar with the Qumi family of projectors, Qumi Q7 is ready to be used with a variety of devices, including digital cameras, laptops, smart phone, tablets, and more. It will be featured at Computex Taipei 2013 in the Delta booth (Nangang Exhibition Hall, 4F, L0118).
Features – Qumi Q7
‧Up to 800 lumens of brightness and a 30,000:1 contrast ratio
‧High definition (HD) resolution with large widescreen image projection up to 107"
‧3D-Ready (via DLPR Link?) and a DLPR pico chipset from Texas Instruments
‧Integrated 2D-to-3D content conversion technology
‧Built-in Microsoft OfficeR and Adobe? PDF document reader
‧Multimedia player for playback of audio, photo and video files
‧MHL device compatibility for projection from compatible mobile devices
‧Assortment of connectivity options for easy connection to a variety of multimedia devices (HDMI, VGA, USB)
‧USB slot and 4 GB of onboard memory for additional content and memory expansion
‧Easy portability with a weight of only 1.39kg
‧Available in an attractive black or white finish