DRS60L6SS2 Series

Delta's SCARA robots can easily integrate with control units and peripheral components to form highly integrated robot workstations. They can be applied in a wide range of industries including consumer electronics, electrical /electronics, rubber and plastic, metal fabrication and for processes such as screw driving, dispensing, assembly, load and unload, soldering, transporting and packaging .

When matched with peripheral devices including servo systems, machine vision systems and linear modules, the highly flexible and integrated Delta SCARA not only satisfies both single devices and workstation applications, but also enables modularized production lines and multi-products production with consistently good quality.

Delta SCARA can be easily applied to production automation for higher flexibility in achieving smart and efficient production, and improving productivity, quality, and labor efficiency.

Product Introduction

Features & Benefits
  • Sensor-less compliance control
  • Various teaching tools and intuitive operation
  • Improved performance based on DRS60L6SS1 series
  • Standard cycle time shortened by 11%
  • Less mounting space: 18% reduction in mounting height limit and 50% reduction in cable connector outlet
  • Inertia increased by 375% for versatile applications
  • Ethernet connector on the forearm for easy wiring
Applications
  • Loading and unloading, assembly, packaging, insertion, glue-dispensing, soldering, grinding, and inspection
Specifications

*Note: the time needed for reciprocating 25 mm in vertical direction and 300 mm in horizontal direction when the robot arm carries a payload of 2 kg under the operating temperature of 25ºC (77°F) and the humidity of 45 to 65% RH (non-condensing).