AX-C Series Motion CPU

The AX-C Series Motion CPU is the latest addition to the AX Series controllers. Developed based on the CODESYS platform, the AX-C Series supports synchronization of up to 12 motion axes with onboard 16 inputs / 8 outputs, and is easily expandable with Delta’s various EtherCAT remote I/O modules. Its dual Ethernet ports enables stable connections to host devices, such as HMIs or SCADA systems, and other peripheral devices for data communication. 

With a compact standalone design, the AX-C Series offers the most cost-efficient option for most applications in logic control, motion control and data communication, and ensures better execution efficiency, a convenient development environment, and an excellent product.

Product Introduction

Features & Benefits
  • All-in-one motion control solution: Synchronizes up to 12 axes and offers an onboard EtherCAT master, dual Ethernet ports and a SD card slot. It also integrates RS-485 communication, a differential (encoder) input, 16 digital inputs (with 200kHz high speed counters*4) and 8 digital outputs (with 200kHz pulse-train outputs*4) in I/O interface to address basic control requirements
  • Exceptional execution speed: Utilizes a premium processor to achieve the execution speed of 1ns for basic LD instruction, ensuring speed and performance even when the control program gets larger
  • Quick and easy expansion: For I/O expansion, users can select from Delta’s various EtherCAT remote I/O modules according to specific needs to build a customized system with the best configuration
Applications
Packaging, machine tools, food and beverages, woodworking, metalworking, lithium battery manufacturing, electronics assembly, and more
Specifications
   AX-C12EB
Motion Network EtherCAT
Max. Real Axes 12 (+4 PTO)
Max. Total Axes (Real+Virtual) 12 (+4 PTO)
Execution Speed 1 ns for basic instructions
Program Capacity 128MB
Data Capacity 256MB
I/O Expansion 256 MB
Max. I/O Supports remote I/O modules only. Max. 64 slaves
Built-in I/O DI: 16 pts. (HSC x 4, 200 kHz),
DO: 8 pts. (PTO x 4, 200 kHz)
Built-in Comm. Ports EtherCAT x 1, Ethernet x 2, RS-485 x 1
Supported Protocols EtherCAT, OPC UA (Server), Modbus, Modbus TCP, EtherNet/IP
Power Input 24 VDC

Dimensions

You can search for more files in the download center

AX-C Series CPUs
AX-C12EB



 

 
Model 2D-PDF
Click icon to download
2D-DWG
Click icon to download
3D-IGS
Click icon to download
AX-C12EB0MD1T