Delta Provides 200kW City Charger to Taiwan's First Highway Charging Station

Taiwan’s first EV charging station on a highway is located at the gas station in the Xiluo service area. It is operated by TAIL, a subsidiary of Delta’s EV charger distribution partner, Beiji International.

Two Delta City Charger 200KW are installed at the station, which can serve four EVs simultaneously. It is also the first charger in Taiwan to support CCS1+CCS2 dual charging.

Location:Yunlin, Taiwan
Commission:Sep, 2021

Quick Download