UBR Series

Featuring long operation life, safety, easy maintenance, and TCO reduction, the Li-ion battery is a crucial and innovative energy storage solution for critical infrastructure in the IT industry.

  • Safe & reliable Lithium-ion battery solution
  • 45% reduction of space and weight
  • 2-3x longer life and easy installation and maintenance compared to traditional batteries
  • Enhanced system safety, predictability, and manageability via a built-in battery management system
  • Total cost of ownership reduction


Request a Quote Subscribe Newsletter

Product Introduction

System Overview
Battery Cabinet
  • Standard 19” rack cabinet
  • Pre-installed series connection bus bar
  • Integrated main BMS with gateway hub design for parallel communication connection
  • Top cable entry (power and signal)
  • Front access for easy maintenance
  • Black start capability

Safety Control Box
  • High-power applications
  • Built-in safety breaker (MCCB)
  • Dual relay/diode protection loop
  • Built-in battery management unit (BMU)
  • Meets isolation standard for power & control

Battery Module
  • IP20 rating
  • Contains 14 cells in a series (14S1P) in a 3U height enclosure
  • Plug-in connector with easy install and safety design
  •  Integrated cell monitor unit (CMU)
    - Monitors the voltage and temperature of each cell.
    - Communicates with the BMU for data collection and alarm notifications

Battery Cell
  • High-power/long-life prismatic cell
  • High capacity 60 Ah – Delta P140
  • Nominal voltage 3.7 V
  UPS battery UBR 60Ah System Overview
Features & Benefits
2–3x Longer Life
2–3x longer life brings it in line with the replacement cycle of IT equipment.

1/3 Footprint
Only 1/3 of a general UPS footprint is needed, allowing users to reserve more space for IT equipment.

10x Faster
Up to 10x faster charging performance for improved charge times.(2C vs. 0.2C)

45% Lighter
45% lighter than lead-acid batteries makes installation and maintenance much easier.

Greater Safety
Integrated BMS makes battery management easier and safer.

Lower OPEX
Less self-discharge and heat dissipation saves OPEX and improves efficiency.
Applications
UPS battery applications
Specifications
  1. Model
  2. UBR120 / UBR240

  3. Electrical
  4. Applied Cell Type
    DELTA P140-222-0 (60 Ah)
  5. Installation Capacity
    UBR120: 31.0 kWh
    UBR240: 62.1 kWh
  6. Nominal Voltage
    ±259 Vdc

  7. General
  8. Dimensions (W x H x D)
    600 x 2000 x 1100 mm (exclude fixing bracket) 
  9. Total Weight (approximate)
    UBR120: 615 kg
    UBR240: 930 kg
  10. Communication Bus
    Internal: CAN 2.0
    External: CAN 2.0 (Dry contact), Modbus RTU/TCP (Optional)
  11. Additional Accessories
    Master BMS, Battery HMI, EPO

  12. Environmental
  13. Ambient Operation Temperature
    5 to 35 °C
  14. Storage Humidity
    5~85 %
  15. Permissible Altitude
    ≤ 2000 m

  16. Certifications
  17. Ingression Protection
    IP 20 class function
  18. Safety Standard
    UL1973 (Cell/Module/Rack), IEC62619 (Cell/Rack)
    JIS C 8715-2 (S-Mark) (Cell), UN 38.3 (Cell/Module)
    IEC 62477-1 (BMS) IEC 60730 (Functional safety)
  19. Quality Standard
    ISO 9001


  20. All specifications are subject to change without prior notice.