ORV3 5.5 kW PSU

The 5.5 kW power supply units (PSU) boast over 97.5% peak efficiency. It features high power output and energy efficiency, suitable for AI server. It is customizable in terms of hardware and firmware based on client demands to realize high energy efficiency for data centers.

Product Introduction

Features & Benefits
  •    High Efficiency 97.5% (peak)
  •    High Line Wide Range Input (200 V / 277 V)
  •    Parallel operation
  •    Hot Pluggable
  •    Droop & Active shallow I2C current share
  •    Boot load function
  •    Customizable on request
Applications
  •    Highly efficient AC/DC 5.5kW rectifier for datacenter power system
  •    Based on Open Compute Project (OCP) Open Rack version 3 (ORV3) HPR
  •    AI Servers
Specifications
Download

Delta_ORV3_5.5kW_PSU_2023

Contact Information

CDBUsales@deltaww.com