20W USB-A + C Socket Outlets

Delta's 20W USB A+C socket outlet serves as an outstanding charging station for all smartphones and other USB mobile devices. With an output power of up to 20W, it can charge a high-capacity iPhone 15 model from 0% to 50% in just 30 minutes. Easy to install and rigorously tested for safety and durability, it ensures every charge is safe, pleasant, and energy-efficient.

The product can be customized with your preferred appearance, type (A/C), and power wattage. Please contact our business representative for more details.
 

Product Introduction

Features & Benefits

High Wattage, High Efficiency
 

  • USB Dual-Ports, with a maximum 20W power output
  • 0%-50% fast charging for iPhone 15 large capacity models within 30 minutes
  • Applicable to mobile phones, smart watches and other electrical devices


Safety Assurance
 

  • 10,000 mating cycles.
  • Compliant with CB, UL/CSA, BSMI, PSE, LPS, UL94V-0 and other safety and fire prevention standards.
  • Complete compatibility testing to charge electric devices of multiple major brands.
  • 5 major circuit protections: overcurrent protection (OCP), overvoltage protection (OVP), overtemperature protection (OTP), overload protection (OPP), output short circuit protection (SCP)


Easy Installation
 

  • Modular design for sockets of various brands 
  • Flexible combination with USB sockets, AC outlets, and light switches (up to three)
  • Compatible with different socket clips for easy installation


Environmental-friendly

  • Connector-free to achieve eco-friendly goal.
  • Industry-leading 92% energy conversion efficiency to reduce energy waste.
  • Adopts automated manufacturing and recyclable materials for a more sustainable future.
Applications
Specifications
Product Overview



Dimension


Product Spec

Note: iPhone is the trademark of Apple Inc.
Download

20 W / 60 W USB Dual-Port Wall Outlet