RenE OutD 8700-48

Delta’s new RenE-OutD 8700-48 renewable-hybrid solution provides the network site power with any combination of AC grid and diesel generator power with renewable solar or wind energy sources. The RenE-OutD 8700-48 is based on the OutD cabinet with various climate management options for the different environments worldwide.

The system includes automatic transfer switch (ATS) for AC-grid/Genset input, rectifiers, solar converters, power dis-tribution unit for solar and wind power, load and battery connections. Depending on the power, backup and battery life time requirement the system is expandable with battery cabinets.The Delta controller is responsible for the energy and site infrastructure management and supervision.

The fully integrated solution and careful energy management minimize the waste of energy during the day / night en-ergy cycling process.RenE secures reliable power supply even in remote and rural areas. It is energy efficient and OPEX optimized solu-tion ensures lower CO₂ emissions.

Product Introduction

Features & Benefits
  • Power up to 8.7 kW, high power density
  • Renewable green energy by wind and solar power
  • Cyclic battery discharge for genset fuel efficiency
  • Delta controller for ultimate energy management and site control

 

Applications
  • 3G / 4G / 5G
  • Fixed Line
  • Datacom
  • Remote areas with difficult site access

 

Specifications
  1. Grid Input Voltage (nominal): 3 x 230 VAC (L-N); 3L, N, PE

  2. Grid Input Voltage (range): 88–300 VAC

  3. Grid Input Frequency: 45–66 Hz

  4. Generator Input Voltage (nominal): 3 x 230 VAC (L-N); 3L, N, PE

  5. Generator Input Current Nominal / Phase: 32 ARMS

  6. Renewable Input Connection: 3 feeds 50 A

  7. Renewable Input Voltage Range: 60–150 VDC

  8. Renewable Input Current Max / Pole: 48 ADC

  9. Output Rectifier Power: 8.7 kW max

  10. Output Solar Power: 3 x 4.3 kW peak

  11. Output Voltage Range: 42–58 VDC; 53.5 VDC nom

  12. Battery MCB: 1–7 x 80–120 A

  13. Batt-capacity Basic Cabinet: 380 Ah

  14. Batt-capacity Expansion Cabinet: 760 Ah

  15. Ambient Temperature: -45 to +45°C(-49 to + 113°F)

  16. Safety: IEC/EN 60950

  17. EMC: EN 300 386

  18. Protection: ETS 300 019 Part 1-4

  19. Environment: RoHS

 

Download

Fact sheet / 163 KB