Air Distribution Unit

Highly efficient and energy saving temperature control

In a data center with an raised floor, air-conditioned cold air is often delivered to each rack through channels under the floor. However, as the cold air is delivered to a remote rack, air flow is reduced. Raised floors are often laid with cables and pipes that hinder the delivery of cold air and result in major hot spot issues.

Delta's Air Distribution Unit (ADU) is designed to address this problem. Its air supply capacity of up to 1000 CFM assists in the delivery of cold air to the cabinet location where greater heat dissipation is required, to remove hot spots.

Delta's ADU is easily attached to dedicated raised floors. The ADU detects the temperature of the cooled air source and the temperature inside the rack and adjusts the fan speed for energy savings.
Air Distribution Unit: Cold air from air conditioner



Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
       

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.


Downloads Request a Quote Subscribe Newsletter

Product Introduction

Features & Benefits

High Efficiency and Cost Saving

  • 6 fan modules provides air supply capacity up to 1000 CFM
  • Intelligent fan speed control saves electricity costs
 

Extra Safe

  • Automatic abnormal temperature and short-circuit protection
 

Easy Management

  • Easy to install for standard raised floor
  • LED indicators for fan status and error
  • 4 dry contact outputs for alarm message
Specifications
  1. Model: HC-5990
  2. Air Supply Volume: Up to 1000 CFM

  3. Input
  4. Nominal Voltage: 90-264 Vac
  5. Voltage Range: 100-240 Vac
  6. Frequency: 47-63 Hz
  7. Plug/ Connector
    Male Connector: NEMA 5-15P
    Female Connector: IEC320 C13

  8. Environment
  9. Raised Floor Area Ratio: > 50%
  10. Operation Temperature: 0 to 45 °C
  11. Storage Temperature: -20 to 60 °C
  12. Operation Humidity: 20-90% (non-condensing)
  13. Storage Humidity: 0-90% (non-condensing)

  14. Physical
  15. Dimensions (W x D x H): 430 x 400 x 54 mm
  16. Net Weight: 5.6 kg

  17. Conformance
  18. Safety: CE, IEC 62368

  1.  
  2. Raised Floor (Optional Accessories)
  3. Model: HC-5991

  4. Physical
  5. Dimensions (W x H x D): 600 x 600 x 50 mm
  6. Weight: 8.9 kg

  7. All specifications are subject to change without prior notice.
ADU ports