DPH Series 20-80/ 50-200 kVA

Power Perfected, All Within 42U!

Experience the internationally celebrated Delta Modulon DPH Series UPS—a true standout for data centers worldwide. Renowned for its world leading power module density and unparallel reliability, this UPS has earned broad recognition in recent years.

Introducing an ingenious 80 kVA solution with an integrated battery, throughfully nested within a 42U rack. Need more power? Explore 200 kVA options when your business surges forward. You are ready to adapt as your business progresses!






Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
  80/150 K

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.


Downloads Request a Quote Subscribe Newsletter

Product Introduction

Features & Benefits

Low Total Cost of Ownership

  • AC-AC efficiency up to 96.5% and Eco mode to 99% optimize energy costs
  • Activate Green mode with a load agregation function to boost system efficiency
  • Remarkable power density of 50 kW per module in a 3U height (20 kW / 2U height) offering best space utilization
  • Unleash the on-site full-load and full-battery test. No need for load banks, no set-ups-streamline process and cut costs effectively
 

Maximum Uptime

  • Redundant components and dual CAN bus deliver highest system availability and thwart single point of failure
  • Power and control modules self-synchronize to prevent downtime from control module failure
  • Fully modularized design and hot swappable STS module, power module and controller card ensure minimize Mean Time To Repair (MTTR)
  • Integrated manual bypass eliminates maintenance-related downtime
  • Pre-warning of key components aging reduces downtime risk (optional)
 

Easy Management

  • Precisely meet your power backup needs now and unlock the ability to effortlessly scale up as your business flourishes
  • Color 10’’ touchscreen provides easy access to UPS information and streamlined operation
  • Intuitive LCD integrated UPS system, inbuilt battery and environment information visible and easy to manage
  • Built-in USB port provides effortless connectivity to over 10,000 data logs for event diagnosis
Applications

UPS DPH Series applications

Specifications
  1. Model
  2. DPH-80K-FR / DPH-200K-FR

  3. Power Rating
  4. DPH-80K-FR
    20, 40, 60, 80 kVA/ kW
    Frame Size: 80 kW
  5. DPH-200K-FR
    50, 100, 150, 200 kVA/ kW
    Frame Size: 200 kW
  6. Parallel Configuration: Up to 8 units

  7. Input
  8. Nominal Voltage: 380/ 400/ 415 Vac, 3P4W+PE
  9. Voltage Range:
    176~276/ 305~477 Vac (Full Load)
    132~176/ 229~305 Vac (De-rated 70% Load)
  10. Frequency Range: 40~70 Hz
  11. Total Harmonic Distortion (THDi): < 3%
  12. Power Factor: > 0.99 (full load)

  13. Output
  14. Nominal Voltage: 380/ 400/ 415 Vac, 3P4W+PE
  15. Voltage Regulation: ±1% (static)
  16. Frequency: 50/60 ± 0.05 Hz
  17. Total Harmonic Distortion (THDv):
    ≤ 2% (Linear Load), ≤ 5% (Non-linear Load)
  18. Power Factor: 1.0
  19. Overload Capability:
    ≤ 125%: 10 minutes; ≤ 150%: 1 minute; > 150%: 1 sec
  20. Current Crest Ratio: 3:1

  21. Efficiency
  22. Online Mode: Up to 96.5%
  23. ECO Mode: Up to 99%

  24. Battery
  25. Battery Type: VRLA/ Vented lead-acid/ Lithium-ion battery
  26. Nominal Voltage: ±240 Vdc
  27. Quantity:
    DPH-80K-FR: 40 pcs
    DPH-200K-FR: 30(1)~46 pcs (configurable)
  28. Maximum Charge Current:
    DPH-80K-FR: 32 A
    DPH-200K-FR: 75 A 
  29. Internal Battery:
    DPH-80K-FR: Optional, up to 5 strings
    DPH-200K-FR: N/ A 
  30. External Battery Cabinet (Optional): Parallel to 4 cabinets(2)

  31. Communication Interface
  32. Display: 10" Color Touch Screen 
  33. Port: MODBUS (RS-485) port, REPO, EMS/Console (RJ45), BMS (RS-485), Ethernet port x1, Input dry contact x4, Output dry contact x6, External battery temperature detection x4, External switch/breaker status dry contact x4
  34. Protocols: SNMP, MODBUS RTU, MODBUS TCP/IP, HTTP(S), SNTP, SMTP, Syslog, BOOTP, DHCP

  35. Physical
  36. Dimensions (W x D x H): 600 x 1109 x 2000 mm
  37. Net Weight - UPS System: 
    DPH-80K-FR: 269 kg
    DPH-200K-FR: 275 kg
  38. Net Weight - Per Power Module: 
    DPH-80K-FR: 18 kg
    DPH-200K-FR: 36.9 kg
  39. Net Weight - Per Battery Module(2): 32.6 kg

  40. Environment
  41. Operating Temperature: 0 to 40 °C 
  42. Humidity: 0~95% (non-condensing)
  43. Audible Noise:
    DPH-80K-FR: < 65 dBA
    DPH-200K-FR: < 75 dBA
  44. Altitude: 0~1,000 m
  45. Storage Temperature: -20 to +70 °C 
  46. Ingress Protection: IP20

  47. Conformance
  48. Safety: CE, BSMI, RCM
  49. EMC: IEC 62040-2
  50. Performance: IEC 62040-3
  51. Sustainability: RoHS, REACH

  52. Features
  53. Burn-in Test without Load Bank: Standard
  54. Cold Start Function: Standard
  55. Frequency Conversion: Standard
  56. Failure Prediction: Standard
  57. Software Integration with Delta Lithium Battery BMS: Standard

  58. (1) 30-32 pcs require load derating 
    (2) Up to 10 battery strings per cabinet, featuring 40 pcs x12V 9Ah VRLA batteries each; 4 battery modules compose 1 string
  59. All specifications are subject to change without prior notice.