DPH Series 15- 60/105 kVA (208 V)

Fully integrated power solutions in one 42U cabinet for small data center applications

The Modulon DPH supports ultimate availability for datacenter operations and provides the benefit of “pay as you go” without over-sizing the UPS. While achieving ultimate availability, the Modulon DPH does not compromise on power efficiency performance. When availability, efficiency and expanding according to business needs are essential, the Modulon DPH is the ideal UPS system to provide power protection and total cost of ownership (TCO) savings.

DPH series 15-105kVA UPS

DPH series 15-105kVA UPS


Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
             


Downloads Request a Quote Subscribe Newsletter

Product Introduction

Features & Benefits

High Integration and Space Saving

  • Fully integrated in one 42U cabinet with power supply, battery runtime, static transfer switch and input/output/bypass breakers
 

Ultimate Availability

  • Fully modularized design and hot-swappable modules for easy deployment and maintenance
  • Redundant aux power and controller design
  • Dual CAN bus to ensure the inherent reliability on signal level
  • Battery module’s LED fuse warning indicators can alert operators in the event of a blown fuse
 

Excellent Power Performance

  • Industry-leading high power density of power module: 15 kVA/kW in 2U height
  • AC-AC conversion efficiency 95% and ECO mode efficiency up to 98.5% with Energy Star 2.0 certification
  • Green mode for effective utilization
 

High Manageability

  • Environment Management System integration (optional)
  • Power consumption trend calculation
  • Inbuilt Ethernet and RS485 communication interface
  • User-friendly 10” touch panel
Applications

UPS DPH Series applications

Specifications
  1. Model
  2. DPH-60K-LV / DPH-105K-LV

  3. Power Rating
  4. DPH-60K-LV: 15, 30, 45, 60 kVA/kW
    DPH-105K-LV: 15, 30, 45, 60, 75, 90, 105 kVA/kW

  5. Maximum Power Module Quantity
  6. DPH-60K-LV: 4+1 redundancy
    DPH-105K-LV: 7+1 redundancy

  7. Maximum Battery Module Quantity (Inbuilt)
  8. DPH-60K-LV: 16 pcs (4 strings)
    DPH-105K-LV: N/A

  9. Input
  10. Nominal Voltage: 208/120 Vac, 220/127 Vac (3 phase, 4-wire +G)
  11. Voltage Range: 166~253 Vac (full load)
  12. iTHD
    < 5% (non-linear)
    < 3% (linear)*
  13. Power Factor: > 0.99
  14. Frequency: 40~70 Hz

  15. Output
  16. Output Voltage: 208/120 Vac, 220/127 Vac (3 phase, 4-wire +G)
  17. Voltage Regulation: ± 1% (static)
  18. Output Power Factor: Unity
  19. THDv
    < 2% (Linear)
    < 5% (Non-linear)
  20. AC-AC Efficiency: 95%
    ECO Efficiency: Up to 98.5%
  21. Overload Capacity
    ≤ 125%: 10 minutes
    ≤ 150%: 1 minute
    > 150%: 1 second

  22. Battery
  23. Nominal Voltage: ± 168 Vdc (± 14 pcs)
  24. Charge Voltage: ± 190 Vdc (adjustable from 182 Vdc to 196 Vdc)
  25. Charge Current: 6 A Max. per power module

  26. Physical
  27. Dimension (W x D x H): 23.62” x 33.46” x 78.74” (600 x 850 x 2000 mm)
  28. Weight - UPS System
    DPH-60K-LV: 562.2 lb (255 kg)
    DPH-105K-LV: 619.5 lb (281 kg)
  29. Weight - Power Module: 46.3 lb (21 kg / 1 pc)
  30. Weight - Battery Module: 51.8 lb (23.5 kg / 1 pc, 1 battery module=9 Ah battery x 7 pcs)

  31. Environment
  32. Operating Temperature: 32 to 104°F (0 to 40°C)
  33. Storage Temperature: -13 to 167°F (-25 to 75°C)
  34. Relative Humidity: 5~95% non-condensing
  35. Audible Noise: < 68 dBA **

  36. Others
  37. Compliance: UL 1778, FCC Class A, Energy Start 2.0
  38. Parallel: Maximum 4 units
  39. Display: 10” Touch Panel
  40. Communication Interface: Ethernet, RS485

  41. Modular battery cabinet
  42. Dimension (W x D x H): 23.62” x 33.46” x 78.74” (600 x 850 x 2000 mm)
  43. Weight
    w/ Full Battery module : 2123.1 lb (963 kg)
    w/o Battery module: 465.2 lb (211 kg)
  44. Maximum Number of Battery Strings: 8
  45. Maximum Number of Battery Modules: 32

  46. * When input voltage total harmonic distortion input is less than 1%
    ** Measured by 1 meter of the UPS

    All specifications are subject to change without prior notice.