InfraSuite Device Master

InfraSuite Device Master provides a rich set of capabilities that simplify and automate critical device monitoring. It allows users to observe the status of all devices, query event logs or history data, and assists users in taking appropriate action. With cost effective deployment, this software solution is scalable to match your business growth.

Benefits of InfraSuite Device Master

Free to Download
InfraSuite Device Master is free to download with 5 nodes by default for monitoring your devices. Various infrastructure facilities such as power and cooling in a data center can be monitored.

Real-Time Monitoring
Users can gather the latest status of critical facilities in a data center through the system screens of InfraSuite Device Master. InfraSuite Device Master also lets you view all of a site’s device information, query history and events at the same time, even for multiple sites in different countries.

Easy to Deploy
The download file is ready on the Delta Software website. InfraSuite Device Master is easy to install on your server or PC, with software designed for quick installation and implementation.

Migration to InfraSuite Manager (DCIM)
If you are not only looking for device monitoring but also a complete DCIM solution, InfraSuite Device Master is the easiest way of migrating to InfraSuite Manager, which is Delta fully featured DCIM software solution.

InfraSuite Device Master - monitoring application
▲ Delta InfraSuite Device Master Monitoring Application

 
Product available regions :

EMEA North America Latin America SEA India China Taiwan South Korea Japan



Downloads - Software Downloads - Document Subscribe Newsletter

Product Introduction

Features & Benefits

Navigational Graphics

Navigational graphics of the InfraSuite Device Master are customizable. Users can design a floor layout using the provided components.
 
Navigational Graphics

 

Multiple Protocol Support

InfraSuite Device Master supports multiple device protocols, such as Modbus, SNMP and OPC.

 

Proactive Notification

Proactive notifications provide automated, personalized email, short messages, and audio to users.

 

User Account Management

Users can be classified into groups based on privilege levels. The job scope of each privilege level is defined by administrators. The jobs include the level of visible access to layout plans, device control and system operation.

 

Event Management

InfraSuite Device Master has categorized event levels with 16 levels to help users take appropriate action accordingly. Besides, events can be queried by time, type, level and devices. InfraSuite Device Master records the system, operator and device events in its database where the user can review the events’ status.
 
 Event Management

 

Data Storage and Backup

InfraSuite Device Master stores all history events and data into its database. Users may use this data for analysis. In addition, the database can be backed up automatically based on user preference.

 

System Requirements
  1. Server

  2. Hardware
    CPU: > 2 GHz
    Memory: ≥ 4 G
    Free HD Space: 50 G mirrored
  3. Software
    Support OS: Windows 10, Windows Server 2016, 2019, 2022

  4. Windows Application UI

  5. Hardware
    CPU: > 2 GHz
    Memory: ≥ 4 G
  6. Software
    Support OS: Windows 10, Windows Server 2016, 2019, 2022

  7. Web Monitor UI

  8. Hardware
    CPU: > 2 GHz
    Memory: ≥ 4 G
  9. Software
    Recommended Web Browser: Google Chrome, Mozilla Firefox and Microsoft Edge.