EnviroStation

Your first line of defense for data center security

Delta’s Environment Management System (EMS) monitors the environment and conditions in the data center, including temperature, humidity, water leakage, and alarms for fire, smoke, and unauthorized entry. The EMS offers IT managers an integrated platform for more convenient monitoring of today’s data center.

EnviroStation integrates the monitoring of the data center’s environment and other conditions, and sends the data to a central manager via network. User-defined alarms ensure the data center’s security.



Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.


Downloads Request a Quote Subscribe Newsletter

Product Introduction

Features & Benefits

Easy to Manage

  • Assess and collect key data center information for enhanced management
  • Real-time notification provides faster management response and more effective operations
  • Setting manager password for higher security
  • SNMP allows easy integration with any enterprise management system
 

Convenience

  • Monitoring via internet browser
  • InfraSuite Manager remote monitoring software provides prompt handling of any data center situation
  • Graphical interface and historical data records for more effective management
  • Real-time alarm notifications shortens management response time
 

Flexibility

  • Supports SNMP communication protocol
  • Sets each alarm value based on actual requirements
Specifications
  1. Model: EMS2000

  2. Input
  3. Power: 100~240 Vac, 50/60 Hz
  4. Digital Input
    Wet Contact Signal: • Alarm Voltage 5~24 Vdc, 1-9 mA
    Dry Contact Signal: • Normal: Off (open circuit) • Alarm: On (short circuit)
  5. Analog Input
    Voltage: 0~10 Vdc
    Current: 4~20 mA
  6. RTD
    Range: 0~50°C
    Accuracy: ± 1°C with 3-wire PT100
  7. Resistance Temperature Detection (x1)
    Support 2-wire or 3-wire resistance
  8. Leakage
    Detect Voltage < 1 V (alarm signal with S-1FP leak sensor)

  9. Output
  10. Sensor HUB
    For connection with sensor devices (such as smoke detectors, fire detectors, or door sensors, etc) and support:
    +12 V, 0.8 A (max)
    +24 V, 1.0 A (max)
    One port limit 0.6 A
  11. Delta Bus: +12 V, 0.8 A (max)
  12. Relay Output: 26 Vdc (max), 0.8 A (max)

  13. Alert
  14. Warning Light (x1)
    Included in the package and can connect to EMS2000 via a Sensor Hub converter (through Port 1 or Port 2) to alert for abnormal conditions.

  15. Network Connection
  16. RJ45 (x1): 10/100 Base-T
    RS485 (x2): Standard ModBus
    Console (x1): Connect to PC via RJ-45 to DB9 cable (cable is included in the package) A configuration port is available for the console mode.

  17. Environment
  18. Operating Temperature: 0~45°C
    Storage Temperature: -20~60°C
    Operating Humidity: 0~ 90% RH (non-condensing)

  19. Dimensions
  20. Product (W x D x H): 440 x 157 x 44 mm
    Package (W x D x H): 510 x 410 x 150 mm

  21. Weight
  22. Product: 2.4 kg
    Package: 5 kg

  23. These specifications are subject to change without notice. Please contact us or our distributors in your region for the latest specs.


Protocol

• IPv4/IPv6 • FTP/SFTP/TFTP • DHCP • SMTP • HTTP/HTTPS • SNTP • SNMP v1/v3 • syslog • Telnet/SSH • RADIUS