EnviroProbe

EnviroProbe monitors temperature, humidity in a single cabinet or area and transmits signals from environment sensor devices in the data center (e.g.: door sensors, smoke detectors, fire detectors, water-leakage detectors and others) to management via network. EnviroProbe also controls its connected devices when equipped with digital and analog outputs, keeping the IT manager promptly informed of all environmental changes by giving alarms, controlling the activation and deactivation of an external device (e.g. a magnetic lock), or by giving a sound alert using its own built-in buzzer upon detection of water leakage.

Connecting EnviroProbes with EnviroStation can expand the scope of the monitored area.

▲ Connecting EnviroProbes with EnviroStation can expand the scope of the monitored area.



Product available regions :

EMEA North America Latin America SEA India China Taiwan South Korea Japan

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.



Downloads Request a Quote Subscribe Newsletter

Product Introduction

Features & Benefits

Easy to manage

  • Monitors temperature and humidity of the environment
  • Backlight LCD display
  • Digital/analog inputs and outputs
 

Convenience

  • Works with EnviroStation (EMS2000) to monitor via internet browser
  • InfraSuite Manager software for remote monitoring and recording
 

Flexibility

  • Works with EnviroStation (EMS2000) to support SNMP communication protocol
Specifications
  1. Model
  2. EMS1000 / EMS1100 / EMS1200

  3. Input Voltage
  4. EMS2000 Delta-BUS or SNMP Card: 12 Vdc (pin 1 & 4)
  5. PDU SNMP Card: 5 Vdc (Pin 2 & 4)

  6. Purpose
  7. EMS1000: To collect data from connected devices (temperature & humidity)
    EMS1100: To control connected devices
    EMS1200: To collect data from and control connected devices

  8. Input/Output Contacts
  9. EMS1000:
    4 dry/wet contact inputs
    Connect to EnviroStation(EMS2000) or SNMP IPv6 card
  10. EMS1100:
    4 digital outputs
    Connect to EnviroStation(EMS2000) or SNMP IPv6 card
  11. EMS1200:
    2 analog inputs, 1 analog output, 1 water-leakage detection (builtin buzzer)
    Connect to EnviroStation (EMS2000)

  12. Input
  13. EMS1000:
    Wet Contacts:5~24 Vdc, 1~8 mA
    Dry Contacts: Open/Short Status
  14. EMS1100: N/A
  15. EMS1200:
    Voltage: 0~10 Vdc (12 bit)
    Current: 0~20 mA (12 bit)

  16. Output
  17. EMS1000: N/A
  18. EMS1100
    Contact voltage / Contact current / Contact tolerance
    60 Vdc / 1 A / 60 W
    30 Vac / 2.08 A / 62.5 VA
  19. EMS1200
    Voltage: 0~10 Vdc (12 bit)
    Current: 4~20 mA (12 bit)

  20. Cascade number to EMS2000
  21. EMS1000: Up to 16 units
    EMS1100: Up to 4 units
    EMS1200: Up to 5 units

  22. Dimensions (W x D x H)
  23. Product: 66 x 33 x 103 mm
  24. Package: 91 x 42 x 133 mm

  25. Weight
  26. EMS1000
    Net Weight: 120 g, Gross Weight: 140 g
  27. EMS1100 / EMS1200
    Net Weight: 130 g, Gross Weight: 150 g

  28. Environment - Temperature
  29. Operation: 0~60°C
  30. Storage
    EMS1000: -20~60°C
    EMS1100 / EMS1200: 0~60°C
  31. Accuracy
    EMS1000: ± 0.4°C & 0~60°C
    EMS1100 / EMS1200: N/A

  32. Environment - Humidity
  33. Operation: 0~90% RH (no condensation)
  34. Storage: 0~100% RH (no condensation)
  35. Accuracy
    EMS1000: ± 3°C & 0~80°C
    EMS1100 / EMS1200: N/A

  36. Environment - Altitude
  37. EMS1000 / EMS1100 / EMS1200: 0~10,000 feet

  38. Conformance
  39. CE
    EN55022 (CISPR 22) Class B
    EN55024 (Level 3 @Air 8 KV / contact 4 KV)

  40. These specifications are subject to change without notice. Please contact us or our distributors in your region for the latest specs.