D750

Accurate, Fast Response and Easy to Measure

The D750 programmable DC power supply is equipped with active power factor correction to improve circuit efficiency. The full range input voltage makes it suitable for most industries and countries without requiring a voltage conversion switch. Monitor the output voltage, current, and working status in real time; also set the output voltage, current, protection, and settings preview via the front LED panel. The system includes various I/O connectors and can monitor the output voltage and current by remote control signal or an RS-232 / RS-485 / GPIB interface, making it ideal for laboratory or large-scale mass production testing.

Product Introduction

Features & Benefits

 

  • Full range input voltage 85 – 264Vac
  • Auto-switch constant voltage and current output
  • Superimposed voltage by 2 units of series operation
  • Supports active current balance via 4 units of parallel operation
  • Comprehensive circuit and fan protection
Applications

Specifications

Control Interface
Download

Catalog Download

Quick Download