M+ BrainCare Light

The Delta M+ BrainCare Light utilizes patented multi-frequency lighting technology, allowing the human eye to remain unaffected by the 40Hz flicker. This enables comfortable reading while nurturing cognitive abilities.

The deposition of amyloid proteins in the brain is recognized as a major contributor to dementia. Research from MIT has found that a 40Hz light source can significantly reduce amyloid protein deposition. Mild Alzheimer's patients who received one hour of daily 40Hz light stimulation experienced a remarkable 83% or more slowdown in the rate of memory and cognitive decline after six months! However, the flicker of 40Hz light can cause visual discomfort, affecting people's willingness to use it. The Delta M+ BrainCare Light overcomes this issue through power control technology and luminaire design. 
 
 
Catalog   Dimming Tutorial   


 

Product Introduction

Features & Benefits
  • Available in floor lamp or desk lamp styles to suit usage habits and environments
  • Adjustable angle with automatic locking support for user convenience
  • Patented 40Hz light source that doesn't flicker, ensuring a comfortable user experience
  • Bluetooth connectivity through an app for easy dimming and comfortable reading