Decorative Table BrainCare Light

The Delta M+ BrainCare Light utilizes patented multi-frequency lighting technology, allowing the human eye to remain unaffected by the 40Hz flicker. This enables comfortable reading while nurturing cognitive abilities.

The deposition of amyloid proteins in the brain is recognized as a major contributor to dementia. Research from MIT has found that a 40Hz light source can significantly reduce amyloid protein deposition. Mild Alzheimer's patients who received one hour of daily 40Hz light stimulation experienced a remarkable 83% or more slowdown in the rate of memory and cognitive decline after six months! However, the flicker of 40Hz light can cause visual discomfort, affecting people's willingness to use it. The Delta M+ BrainCare Light overcomes this issue through power control technology and luminaire design. 

Catalog  Dimming Tutorial   
 

Product Introduction

Features & Benefits
  • Drawing inspiration from the logogram "日" (meaning "sun" in Mandarin), this design artfully captures the captivating essence of a sunrise
  • Available in two different sizes, it enhances the atmosphere in any placement or setting
  • Crafted by skilled artisans, it features 2 kinds of patterns to exude an exquisite and tactile texture
  • The patented 40Hz lighting technology eliminates flickering, ensuring a comfortable and hassle-free user experience