CPC 1500B-48

DC to DC converter, converting between the voltage level of battery systems to the voltage requirement of equipment. The converter family provides options for converting −48 V to +24 V and +24 V to −48 V. The modular format enables easy integration into the standard shelf solutions of existing DC power systems.

Product Introduction

Specifications
  1. Input Voltage (nominal): 27 VDC

  2. Input Voltage (range): 19–30 VDC

  3. Output Voltage (default): 54 VDC

  4. Output Voltage (adjustable range): 48–56 VDC

  5. Maximum Output Current: 29 A

  6. Maximum Power @ nominal Input: 1550 W

  7. Power Density: 18.03 W/in³

  8. Peak Efficiency: 94.0%

  9. Dimensions (W x H x D): 84.5 x 40.0 x 403.3 mm (3.32 x 1.57 x 15.87 in)

  10. Weight: 1.8 kg (3.96 lb)

     
Download

Fact sheet / 338 KB