SNMP Card

The SNMP Card provides management of an individual UPS by connecting the UPS directly to the network.

Request a Quote

Product Introduction

Features & Benefits

Network

  • SNMP
    SNMPv1 protocol support; accepts NMS monitoring as well as actively sends Trap packets to target hosts
  • HTTP
    Monitor and set up through network browser with built in web server
  • Others
    Telnet, TFTP, FTP, BOOTP, SMTP, SNTP and WOL
  • MIB
    Supports RFC1628 and custom defined UPSv4 MIB
 

Management

  • Regular power on and off
    Can set up UPS power on and off time
  • Regular testing
    Battery discharge test to ensure the battery is in good condition
  • Smart power off
    Can send power off signal to connected host actively if the host computer has the InsightPower Client or SNMP power off proxy installed
  • Sensor
    Optional environment sensor can integrate ambient temperature and humidity for total cabinet monitoring
 

Diagnosis

  • Event log
    Keep date, time, and event sequence in event log file
  • History records
    Keep date, time, and UPS parameter data. Can be exported into XLS file for further processing
 

Reaction to events

  • UPS shutdown
    Define delay time for UPS power off to avoid deep discharge
  • Email
    Send email notification to predefined recipients in case of power event
Specifications
  1. Operation Temperature: 0~40°C

  2. Input Power: 9~24 VDC

  3. Power Consumption: < 1 W

  4. Dimensions: 130 x 60 mm

  5. Weight: 58 g



Request a Quote