Relay I/O Card

The relay I/O card controls 6 programmable output relays depending on the operating status of the UPS. One input for triggering UPS shutdown or battery test signal.

Downloads Request a Quote

Product Introduction

Features & Benefits

Output

  • Programmable
    6 output relays, each of them can be configured to represent one of the 20 UPS events respectively
  • NC/NO
    6 output relays, each of them can be configured to either NC (Normal Close) or NO (Normal Open)
 

Input

  • Programmable
    The input signal can be configured to turn off the UPS or to issue battery test command
Specifications
  1. 5 Port 10/100M RJ45 Connector

  2. Operation temperature: 0~40°C

  3. Input Power: 8~20 VDC

  4. Power Consumption: < 1.2 W

  5. Dimensions: 130 x 60 mm

  6. Weight: 200 g



Downloads Request a Quote