Modbus Card

Convert status and parameter data of your UPS to comply with the standard Modbus protocol through RS232 and RS422 or RS485.

Downloads Request a Quote

Product Introduction

Features & Benefits
  • Communications interface
    1 x RS232 port; 1 x RS485 or RS422 port
  • ID
    Device ID can be set to any number between 0~255
  • Modbus communications format
    Supports RTU format
  • Terminating resistor
    Terminating resistance of RS485/422 can be set by dip switch
  • Baud rate : 2400, 4800, 9600 or 19200
  • Data bit : 7 or 8
  • Parity check : Null, even or odd
Specifications
  1. Operation Temperature: 0~40°C

  2. Input Power: 8~14 Vdc

  3. Power Consumption: < 1.2 W

  4. Dimensions: 130 x 60 mm

  5. Weight: 150 g



Downloads Request a Quote