Mini USB Card

Product Introduction

Features & Benefits
  • Communication Protocol
    SCI: Delta Regular v1.51
    USB: Delta HID Protocol v3.4
  • Support HID (Human Interface Device) protocol
    The UPS can communicate with Windows XP/2003/2008/2012/Win7/Win8 without monitoring software
  • Compatible with Delta UPS standard software: UPSentry 2012
Specifications
  1. Dimensions: 68 x 43 mm

  2. Weight: 30 g

  3. Operating Temperature: 0~40°C

  4. Power Input: 12 VDC

  5. Power Consumption: 0.5 Watts



Request a Quote