Mini TVSS Card

Product Introduction

Features & Benefits
  • This connection is optional but highly suggested as network lines often carry dangerous surges and spikes
  • Connect the Network Protection Lines
    Connect the network line from the wall to the connector marked “IN”, then connect the device (Ethernet card) to be protected to the connector marked “OUT”
Specifications
  1. Dimensions: 46 x 43 mm

  2. Weight: 25 g

  3. Operating Temperature: 0~40°C



Request a Quote