Mini Relay I/O Card

Product Introduction

Features & Benefits

Six relay output contacts: transmit the UPS information for users to monitor the UPS status

  • Each output relay is configurable to meet the users’ needs for different UPS events
  • Each output relay has either Normally Open (NO) or Normally Closed (NC) configuration
 

Two input contacts: control the UPS

  • Each input contact is configurable for UPS shutdown or battery test
  • The UPS shutdown delay is adjustable
 

One temperature detection input contact: monitors the external temperature of the UPS (please contact service personnel for details).

 

One Micro-USB: makes the configuration easier via a PC.

Specifications
  1. Model: Mini Relay I/O Card

  2. Dimensions: 87 x 69 x 30 mm

  3. Weight: 70 g

  4. Operating Temperature: 0~50℃

  5. Operating Humidity: 10~80%

  6. Power Input: 12 ± 3 Vdc

  7. Power Consumption: 3 Watts (Max.)



Downloads Request a Quote