Mini Modbus Card

Product Introduction

Features & Benefits
  • Provides your UPS the functionality of communication with your PC through MODBUS protocol
  • Implementation of MODBUS RTU protocol
  • Provides MODBUS function including Read Coils/ Discrete Inputs/ Holding Registers/ Input Registers and Write Single Coil/ Single Register
  • Provides RS-485 and RS-232 ports. Your PC can communicate with the UPS through the RS-485 port or RS-232 port or both simultaneously
  • Provides alarm LEDs so that you can tell communication status quickly
  • Besides MODBUS protocol, also supports 3 Phase/ Regular protocol. You can select communication protocol through function switches
  • Provides firmware upgrade functionality through the RS-232 port
Specifications
  1. Mode: lMini MODBUS Card

  2. Dimensions: 87 x 69 x 30 mm

  3. Weight: 58.5 g

  4. Operating Temperature: 0 to 50 ℃

  5. Operating Humidity: 5~95 % (non-condensing)

  6. Power Input: 12 ± 2 Vdc

  7. Power Consumption: 1.5 Watts (Max.)



Downloads Request a Quote