Mini Dry Contact Card

Product Introduction

Features & Benefits
  • UPS status information presented as 3 contact closures
  • Configurable input signal as shutdown UPS or battery test
  • Programmable output contact to monitor status of UPS
  • Configurable UPS shutdown delay time
  • Protects up to 3 computers
  • Unattended graceful shutdown
Specifications
  1. Dimensions: 68 x 43 mm

  2. Weight: 35 g

  3. Operating Temperature: 0~40°C

  4. Power Input: 8~20 VDC

  5. Power Consumption: 0.8 Watts



Request a Quote