G3 SNMP IPv6 Card

The SNMP IPv6 Card provides management of an individual UPS by connecting the UPS directly to the network. Support IPv4/ IPv6 and the public encryption protocols such as: HTTPS, SSH, SFTP and so on.

Downloads Request a Quote

Product Introduction

Features & Benefits

Available Protocols

  • SNMPv1, v2c and v3 supported; accepts NMS monitoring as well as actively sends trap packets to target hosts; supports IPv4 and IPv6 TCP/IP protocols
  • MODBUS TCP/IP
  • Web monitor and set up through network browser with built-in web server
  • Remote authentication: RADIUS, LDAP
  • Others telnet, SSH, FTP, SFTP, BOOTP, DHCP, SMTP, SNTP, WOL, Syslog
  • MIB supports RFC1628 and Delta proprietary UPSv4 and UPSv5 MIB
 

Management

  • Scheduling: performs planned UPS power on & off and battery testing
  • Regular power on & off
  • Regular battery discharging testing
  • Smart power shutdown and send email notice
  • Environment probe (optional) for environment temperature and humidity monitoring
 

Event Log Recording and Export

  • Event sequence and UPS parameter data recording
Specifications
  1. Model
  2. G3 SNMP IPv6 Card

  3. Deployment
  4. Network Connection: 10/100/1000 M RJ45 Connector
  5. Input Power: 12 Vdc
  6. Power Consumption: < 4 W
  7. Operation Temperature: 0 to 60 °C
  8. Operation Humidity: 0-95%

  9. Physical
  10. Dimensions: 130 x 60 mm
  11. Net Weight: 75 g

  12. Conformance
  13. Standard: EN 55032:2015+A11:2020, EN 55035:2017+A11:2020
  14. Product Certifications: FCC Class B, CE, UL
  15. Sustainability: RoHS, REACH



Downloads Request a Quote