EnviroProbe

EnviroProbe monitors temperature, humidity in a single cabinet or area and transmits signals from environment sensor devices in the data center (e.g.: door sensors, smoke detectors, fire detectors, water-leakage detectors and others) to management via network. 



Downloads Request a Quote Subscribe Newsletter

Product Introduction

Features & Benefits
  • LCD display
  • Ambient temperature & humidity monitoring and water-leakage detection
  • Digital & analog input/output contacts for monitoring and controlling other devices
  • Supports Modbus RTU protocol
  • InfraSuite Device Master software for remote monitoring and recording
Specifications
  1. Model
  2. EMS1000

  3. Input Voltage
  4. EMS2000 Delta-BUS or SNMP Card: 12 Vdc (pin 1 & 4)
  5. PDU SNMP Card: 5 Vdc (Pin 2 & 4)

  6. Input/Output Contacts
  7. 4 dry/wet contact inputs

  8. Input
  9. Wet Contacts:5~24 Vdc, 1~8 mA
    Dry Contacts: Open/Short Status

  10. Dimensions (W x D x H)
  11. Product: 66 x 33 x 103 mm
  12. Package: 91 x 42 x 133 mm

  13. Weight
  14. Net Weight: 120 g, Gross Weight: 140 g

  15. Environment - Temperature
  16. Operation: 0~60°C
  17. Storage: -20~60°C

  18. Environment - Humidity
  19. Operation: 0~90% RH (no condensation)
  20. Storage: 0~100% RH (no condensation)
  21. Accuracy: ± 3°C & 0~80°C

  22. Conformance
  23. CE, EN55022 (CISPR 22) Class B, EN55024 (Level 3 @Air 8KV / contact 4KV)

  24. These specifications are subject to change without notice. Please contact us or our distributors in your region for the latest specs.


Downloads Request a Quote Subscribe Newsletter