Intelligent Meeting Room Control

  • Fully automated conference room experience
  • Healthy workplace that meets the WELL Building Standard
  • One-click switch between multiple devices to change meeting scenes
  • Maintenance and operation management platform
  • Digital architecture for future expansion

Product Introduction

Features

Master people detection accuracy to improve conference room service quality

The multiple sensors used by Delta have been optimized for typical office environments and can sense even subtle movements. When placed at a height of 3 meters, their coverage area can reach a diameter of 10.8 meters, so that the start and stop of the conference room equipment can automatically meet the real needs of the on-site users. As people enter and exit the conference room, they can completely forget the existence of the equipment switch and still get to enjoy the smart services provided by the equipment.。

Warning against excessive CO2

Install a 7-in-1 air detector, which will send off an alarm if the values of important air quality indicators, such as TVOC, CO2, and PM2.5/PM10, exceed the standard. The ventilation system can be linked in real time to maintain fresh air quality indoors.

Adjusting the optimum color temperature and illuminance according to scenarios

Create different lighting atmospheres for different modes such as for meetings, presentations or work to improve concentration.

 

Making good use of thermal comfort indicators and feedback to keep rooms comfortable

Thermal comfort indicators and feedback keep rooms comfortable.

One-click switch between multiple devices simplifies device operation process

A built-in multiple situational database serves needs of various meeting scenes through regional control technology to adjust lighting, projectors, projection screens, and electric curtains.

Handheld mobile devices synchronize with touch panel to improve meeting efficiency

Handheld devices synchronize with a touch panel to enable meeting attendants to freely switch meeting scenes from their seats, which is more hygienic and helps prevent or reduce the chance of pandemic infection.

 

Remote monitoring options are available to reduce management costs

Management interface can remotely control conference room equipment to reduce management manpower.

Conference room utilization statistics

Collect data about conference room usage (usage times, usage duration, users, and others) and sensing data to help managers understand conference room utilization to conduct advanced data analysis and applications and provide valuable feedback.

Monitor running hours, energy consumption, and status of each luminaire

Automatically record running hours and energy consumption of each luminaire, room usage data, and maintenance list. Send an instant alarm when the luminaire system fails for highly efficient maintenance and operation.

 

Open architecture for easy integration with any building equipment control

Supports 23 building equipment standard protocols such as BACnet, DALI, SMI, Modbus, which can be quickly expanded and connected to various devices in the conference room with linked control.

Supports IoT, deepens information connection interface, and activates the operation interface

Supports IoT technology, such as Node-RED, Node.js, MQTT; connects weather stations and other IoT information to enhance digital management connotation; and can also connect smart speakers such as Alexa and other IoT devices.

CCybersecurity protection

SSL/TLS digital certification mechanism enables secure access

 

Case Study

Delta Smart WELL Office | Taiwan

 
  • • UNOnext IAQ monitor detects and automatically connects to the fresh air system for fresh air
  • • Facial recognition access control with VIVOTEK crowd counting solution
  • • U-office provides ready-to-use meeting space, and the BA system analyzes the utilization rate and energy consumption
  • • High privacy fall detection and alarm
  • • Integrates HVAC, lighting, curtains, projector equipment through the Delta Controls O3 room control system, and switches scenarios with one click
  • • Uses the LOYTEC smart lighting system and Amerlux lamps to achieve energy-saving constant lighting control and circadian rhythm lighting

Explore More "Building Solutions"