DVS-G112W02-4GF

High-end Layer 2 management, redundant self-healing ring and a wide-operating temperature from -40℃ to 75℃ are providing highly reliable network. The EMC noise immunity complies with IEC standards and attains a high level 3/4. The intuitive design of WEB GUI interface provides users with easy access and convenience.

Product Introduction

Features & Benefits

  • IPv6 address suitable for larger network and neighbor discovery
  • Automatic IP assignment by DHCP/BootP server for easy network construction
  • DHCP relay option 82 for sending DHCP requests with clients’ identities to a DHCP server
  • Port-based DHCP server with IP and MAC binding makes IP maintenance much easier
  • Q-in-Q double VLAN to distinguish multiple VLANs
  • SNMP v1/v2c/v3 facilitates the exchange of management between network devices
  • Supports EtherNet/IP and MODBUS TCP protocols that facilitates the remote management by SCADA and other industrial devices
  • Proprietary ONE RING Plus and ONE CHAIN Plus high end redundancy technology, easy to build multiple ring topology, self-healing recovery time < 10ms
  • STP/RSTP/MSTP for network redundancy further ensures reliability
  • QoS(IEEE 802.1p) and TOS/DSCP for mission-critical applications
  • IEEE 802.1Q VLAN, MAC-based VLAN, IP Subnet-based VLAN, VLAN isolation and GVRP optimize network strategy
  • Enhanced network security with IEEE 802.1X, TACACS+, SSH, HTTPS and SNMP v3
  • Port isolated for special security environment
  • IEEE 802.3ad port trunking in parallel to increase the link bandwidth
  • SNTP (simple network time protocol) for network clock synchronization
  • Broadcast/Multicast / Unknown Unicast storm control improves throughput problems
  • Loopback-Detection to avoid broadcast loops, and shutdown the corresponding ports automatically
  • Intelligent Access Control List(ACL)
  • MAC addresses locking function per port blocks unauthorized access
  • IGMP Snooping and GMVP prunes multicast traffic
  • RMON groups 1,2,3,9(history, statistics, alarms and events) for enhanced flow management and analysis
  • CPU utilization displays the amount of works the CPU handles
  • Port mirroring for Many-to-One ports online troubleshooting
  • Versatile system file updates by TFTP, HTTPS or HTTP
  • DDM diagnosis function by SFP fiber module
  • Auto warning by email, DI, relay, Syslog & SNMP trap
  • Compatible with various industrial protocols, including EtherNet/IP, Profinet, CC-LINK IE and DNP 3.0
Specifications
Technology
  1. Standard Compliance
  2. IEEE 802.3 10Base-T
  3. IEEE 802.3u 100Base-T(X) and 100Base-FX
  4. IEEE 802.3ab 1000Base-T
  5. IEEE 802.3z 1000Base-X
  6. IEEE 802.3x Flow Control
  7. IEEE 802.1D Spanning Tree Protocol
  8. IEEE 802.1w Rapid Spanning Tree Protocol
  9. IEEE 802.1s Multiple Spanning Tree Protocol
  10. IEEE 802.1p Class of Service, Priority Protocols
  11. IEEE 802.1Q VLAN Tagging
  12. IEEE 802.1AD VLAN Q-in-Q
  13. IEEE 802.1X Port Authentication
  14. IEEE 802.3ad LACP Aggregation
  15. IEEE 802.1AB Link Layer Discovery Protocol

Processing Type
  1. Store and Forward
  2. IEEE 802.3x Flow control in full duplex, back-pressure flow control in half duplex

Interface
  1. Gigabit Ethernet
  2. RJ45 Ports: 8 10/100/1000Base-T, auto MDI/MDI-X, auto negotiation
  3. SFP Ports: 4 100/1000Base-SFP
  4. Console Port
  5. RS-232(Micro-USB connector)
  6. Digital Inputs(DI)
  7. 1 set
  8. 0~+5V is OFF
  9. +11V~30V is ON
  10. Max. input current 6mA
  11. Alarm Contacts(DO)
  12. 1 relay output
  13. Carry current 1A@24VDC
  14. Reset Button
  15. 1set

Performance and Scalability
  1. Switching Capacity: 24Gbps, Wired speed, Non-blocking switching fabric
  2. Forwarding Rate: 35.71Mpps
  3. MAC Address Table: 8K
  4. Packet Buffer Memory: 4M bits
  5. IGMP Multicast Groups: 256
  6. Max. VLANs: 255
  7. Quality of Service: 4 priority queues per port
  8. DHCP Server: 1,275 IP addresses
  9. Jumbo Frame: 9,600 Bytes

Management
  1. Software
  2. STP/RSTP/MSTP, LACP, QoS, IGMP Snooping v1/v2/v3, IGMP Query v1/v2, GARP, GMRP, VLAN, VLAN Q-in-Q, VLAN unaware, SSH, DNS, HTTP, HTTPS, RADIUS, TACACS+, SNMP v1/v2c/v3, SNMP Traps, TFTP, RMON, LLDP, BootP Server/Client, DHCP Server/Client, DHCP L2 Relay, DHCP Relay Option 82, DHCP Option 66/67, RARP, Telnet, Syslog, SMTP, SNTP Server/Client, IPv6, MODBUS TCP, EtherNet/IP
  3. Security
  4. Port security, HTTPS, SSH, 802.1x, TACACS+, SNMP v3
  5. Configuration
  6. Web Browser, Cisco-like Telnet CLI , USB Local Console, SNMP, MODBUS TCP, IEXplorer utility
  7. MIB
  8. MIB II, Bridge MIB, SNMP MIB, Ether-like MIB, Q-Bridge/P-Bridge MIB, IF MIB, Traceroute MIB, TCP MIB, UDP MIB, IP MIB, RMON Group 1,2,3,9, Delta Private MIB

Power Requirements
  1. Input Voltage: 2 sets, 12 to 48VDC redundant terminal block input
  2. Input Current: Max. 0.58A
  3. Overload Current Protection: Present, max. input current 12A
  4. Reverse Polarity Protection: Present

Physical
  1. Housing: IP40 metal case
  2. Dimensions: 135 mm(H) x 51 mm(W) x 135 mm(D)
  3. Weight: 1,080g
  4. Installation: Industrial DIN-Rail and wall mounting

Environmental Limits
  1. Operating Temperature: -40℃ to 75℃ (-40℉ to 167℉)
  2. Storage Temperature: -40℃ to 85℃ (-40℉ to 185℉)
  3. Ambient Relative Humidity: 5% to 95% (non-condensing)

Approvals
  1. Safety: UL 61010, IEC 62368-1
  2. EMI: FCC 47 CFR Part 15 Subpart B Class A, IEC 61000-6-4, EN 55032(CISPR 32)
  3. EMS(IEC 61000-6-2, EN55024): IEC 61000-4-2, IEC 61000-4-3, IEC 61000-4-4, IEC 61000-4-5, IEC 61000-4-6, IEC 61000-4-8, IEC 61000-4-29
  4. Shock: IEC 60068-2-27
  5. Freefall: ISTA-2A
  6. Vibration: IEC 60068-2-6
  7. Hi-Pot: 1.5KV