RMMS
 

RMMS

     
 
RMMS - RMMS

The Delta Remote Monitoring and Management Solution (Delta RMMS) is a total solution for the power system and the peripheral devices installed on site to allow customers to easily and efficiently manage sites and reduce OPEX. Delta RMMS includes Site Controller, iDEAn and iDEAn APP. Delta iDEAn, an integrated Data Efficient Access network provides proven capabilities for monitoring and managing power equipment.

iDEAn is a web-based application. It can install at customer’s server farm or cloud to fit any network infrastructure. User can access the service through a web portal or mobile APP to get site status anytime anywhere. Once an alarm is triggered, iDEAn will automatically notify the maintenance team by email, push notification, or pop-up web. To reduce the downtime of site, iDEAn offers significant reports to support maintenance team to have preventative actions such as when they have to replace battery string(s) and add additional power modules. To integrate with the existing network management system, iDEAn also offers variety northbound interface.
 
     
 
 
 
Site Management
Alarm Management
Battery Performance Report
Energy Distribution Report
Power Usage Report
Inventory Report
Role-based Access Control
User Friendly Interface - iDEAn APP
OPEX Optimization
Continuity of Service
Infrastructure Intelligence
Management 24/7 anywhere
 
 
 
BTS/MSC/HUB (DC power system)
Datacentre
Wind Turbine
 
 
 
Catalog
 
 
     
 
Specifications
 
 
 
 
User Interface: Web portal / Mobile APP
Northbound Interface: RESTful, SNMP trap
Southbound Interface: SNMP v1/v2c/trap, Modbus TCP, Modbus UDP
Monitor: Site Information, Grid, Wind Turbine, Solar/PV Charger, Diesel Generator/Fuel Tank, Fuel Cell, DC Power System, Load, Battery String, Cooling, Heat Exchanger, Environment, ATS
Alarm Management: Alarm level, Active Alarm, Alarm Acknowledge, Alarm Suppression
Reports: Alarm History, Battery Discharge, Battery Health, AC Outage, AC Consumption, DC Consumption
Mobility (APP): Active Alarm View, Site Status, Chart View, Navigation, Album
Minimum Requirement of iDEAn Server: Operating System, DBMS, Hardware
iDEAn Software: iDEAn 3.6.0

 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.