Cooling
 

TCHE-90 Series

     
 
Cooling - TCHE-90 Series

Delta TCHE-90 Series is the -48V DC input cooling system for telecommunication applications. Compact design to save the space to reduce cabinet size. And perfectly integrated with Delta Telecom Power system controller.

Delta is known for quality and product reliability, and to this solution has been added cost effectiveness.
 
     
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Cooling Capacity: 90W/K
Dimensions (W x H x D): 460 x 810 x 160mm (18.1 x 31.9 x 6.3in)
Weight: 20kg (44.0Ib)
Operating Temperature: -10 to +65 ᵒC (+14 to +149 ᵒF)
Environment: RoHS
 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.