Cooling
 

TCAC-1850 Series

     
 
Cooling - TCAC-1850 Series

Delta TCAC-1850 Series is the -48V DC input cooling system for telecommunication applications. Compact design to save the space to reduce cabinet size. DC inverter powered compressor for energy saving. Wide operating temperature range. And Environment Friendly R134a refrigerant and full RoHS compliant design.

Delta is known for quality and product reliability, and to this solution has been added cost effectiveness.
 
     
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Cooling Capacity: 1850W
COP: ≥ 3.00W/W
Dimensions (W x H x D): 490 x 782 x 250mm (19.3 x 30.8 x 9.8in)
Weight: 38kg (83.8Ib)
Operating Temperature: -35 to +50 ᵒC (-31 to +122 ᵒF)
Environment: RoHS


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.