48V100Ah Series - Lithium Iron Phosphate Battery

This new Delta 48 V battery pack is designed with a 100 Ah capacity battery cell of lithium-ion iron phosphate chemistry. It provides larger capacity in the compact size of a 19” rack-mounted 3U chassis. This pack has RS485 communication and a built-in BMS with automatic protection and cell balancing to offer safe and highly efficient operation to customers.

The pack application is developed for telecom equipment power backup. Under normal conditions, grid AC power supplies to a rectifier module and the telecom loads and also charges a battery pack.

When the AC power failed, the rectifier module stops power supply to loads, the battery ensures the telecom equipment operates normally. When the AC power is switched on again, power from the rectifier module to the telecom equipment is recovered and it charges the battery pack back to backup status.

Product Introduction

Features & Benefits
  • RS485 communication output for monitoring
  • Built-in automatic protection for over-charge, over-discharge and over-temperature conditions
  • Built-in BMS with a charging current limiting circuit
  • Built-in battery optimal control algorithm to manage sleep/wakeup and intermittent charging mode to improve operation efficiency
  • Built-in cell balancing function
  • LED indicators state of charge and Alarm/Run status
  • Compatible with standard telecom rectifiers
  • Maintenance free
Applications
  • 3G / 4G / 5G
  • Fixed Line
  • Datacom
Specifications
  1. Model
  2. BSPMT-GT1151C0US0: Battery pack li-ion 48.0 V 100 Ah 

  3. Nominal
  4. Voltage: 48.0 VDC 
  5. Capacity: 100 Ah (capacity is measured under 0.2C / 25°C @ BOL)

  6. Electrical
  7. Energy
    Nominal Energy (25°C, 0.2C): 4800 Wh (capacity is measured under 0.2C / 25°C @ BOL)
    Volumetric Energy Density: 184 Wh/L
    Gravimetric Energy Density: 123 Wh/kg
  8. Standard Discharge (25°C)
    Maximum Continuous Current: 100 A
    Cut-off Voltage: 37.5 VDC
    LVBD Voltage: 41.3 VDC
  9. Standard Charge (25°C)
    Maximum Continuous Current: 100 A
    Recommended Charging Current and Time: 20 A (0.2C) for 6 hours
    Charge Voltage: 52.5~53.5 VDC (Recommend: 53.0 VDC)
  10. Charge Current Limit Function: 10 A
  11. Internal Impendence: < 19 mΩ

  12. Mechanical
  13. Dimensions (W x H x D): 
    Without Handle: 442 (±1) x 131 (±1) x 450 (±1) mm
    With Handle & Terminal: 482 (±1) x 131 (±1) x 491 (±1) mm
  14. Weight: Approx. 39 ± 2 kg
  15. Total Cells Quantity in Battery Module: 15 pcs of cell in series (Prismatic type cell)
  16. Materials of Battery Case: Carbon steel with corrosion resistant coating
  17. Cell: LFP 100 Ah
  18. Max Quantity of Battery Parallel Connection: 15 for one RS-485 and max 30 pcs in system
  19. Color: White (RAL9003)

  20. Environmental
  21. Calendar Life (25℃): > 10 years
  22. Cycle Life (1C/1C, 25℃)*: 80% DOD 3000 cycles
  23. Operating Temperature**: -0 to +50°C (De-rating from 35°C)
  24. Storage Temperature: 0 to +45°C (Recommended range: 10 to +30°C)

  25. Standards
  26. Safety: UN38.3, IEC62619, CE, UL1973

  27. * 1C/1C means charge 1C and discharge 1C.
    ** Operation temperature means the ambient temperature. Protection may be triggered if the conditions defined in the specification are exceeded.
  28. All specifications are subject to change without prior notice.
  29. Performance may vary depending on, but not limited to cell usage and application. If a cell is used outside specifications, performance will diminish.
Download

Fact sheet / 215 KB