Open Rack
 

19.5U Series

     
 
Open Rack - 19.5U Series

The Delta Open Rack series offers several size options, ensuring right dimensions for equipment. A flexible configuration is the way to tailor solutions for your demand.
 
     
 
 
 
Tool-free installation, easy deployment and maintenance.
Open Rack with removable cable tray for optimal cable management.
Compatible with all Open Rack IT systems.
User friendly with easy operation.
Contains 4 swivel casters, level feet and anchoring holes, easy to fix with rack under different data center floor conditions.
 
 
 
This rack is designed to be compatible with Open Computer Project (OCP). The design of Rack enhances the con-venience of system upgrading with efficiency and simplifies the maintenance to meet requirement for new generation of Data Center.
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Rack High Dimension: 1,007.2 mm ( 39.6 inch )
Rack Width Dimension: 609.6 mm ( 24 inch )
Rack Depth Dimension: 1,067 mm ( 42 inch )
Equipment Space: 19.5U
Power Zone: Option
Bus Bar Cross Area Design: N/A
Bus Bar Assemble Design: N/A
PDU Design ( AC PDU / DC PDU ): Option


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.