DC Generator
 

PowerGen 15000/25000

     
 
DC Generator - PowerGen 15000/25000

Delta PowerGen 15kW/25kW is an outdoor -48VDC standby generator designed to support telecommunications network power through extended utility power outages. Using 2.2 liters naturally aspirated 4-cylinder compact package engine, it’s powerful but quiet. Delta PowerGen 15kW/25kW installation and deployment is quicker, easier and less costly than a traditional AC generator. Its availability can be assured through remote web browser access as well as M2M automation using SNMP alarms, polling and exercise.
 
     
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Rated Power: PowerGen 15000: 15 kW @ 52 VDC, PowerGen 25000: 25 kW @ 52 VDC
Output Voltage: -52 VDC
Dimensions (W x H x D): 2100 x 1710 x 953mm (82.7 x 67.3 x 37.5in) (with standard 160 gallon tank)
Weight: PowerGen 15000: 1050kg (2314lb), PowerGen 25000: 1100kg (2425lb)
Operating Temperature: -20 to +45 ᵒC (-4 to +113 ᵒF)
Environment: RoHS


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.