PV Charger
 

PVC 2200B-48

     
 
PV Charger - PVC 2200B-48

PVC 2200B RenE is the photovoltaic battery charger, and it can help convert the solar energy to -48V power system. PVC 2200B RenE can fit in standalone application and the hybrid power applications, such as genset supply, AC grid, wind energy and fuel cell supply. With the modularity, PVC 2200B RenE can be embed in the power system really easy, not only about the installation, but also the commissioning and the maintenance.

Due to the high efficient MPPT, the operators can reduce CAPEX on solar panel configuration. Furthermore, the wide input voltage range makes the arrangement of panel more flexible. These gorgeous features help operators to reduce the emission of CO2, and to make the contribution to the environmental protection.
 
     
 
 
 
Lower CAPEX for solar panel – high efficient MPPT
Flexible panel arrangement – wide input voltage range
Energy saving – high power density
Up to 4 modules per 1U / 23” shelf
Up to 3 modules per 1U / 19” shelf
Applicable in outdoor applications
Easy installation, commissioning and maintenance
 
 
 
Fact Sheet
 
 
     
 
Specifications
 
 
 
 
Input Voltage (nominal): 292VDC
Input Voltage (range): 50 - 440VDC
Output Voltage (default): -54.5VDC
Output Voltage (adjustable range): -42 to -58VDC
Maximum Power @ nominal Input: 2200W
Power Density: 27.7W/in3
Static MPPT Efficiency: ≥ 99% (CEC Efficiency); ≥ 99% (European Efficiency)
Dimensions (W x H x D): 125.5 x 41.0 x 273.0mm (4.94 x 1.61 x 10.74in)
Weight: 1.8kg (3.96lb)


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.